??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
code
FBCH
TYPE
type
UN type
MAT
mat
TPU
YINDU
hardness
HS90±5
YANSE
colour
0,0,1,0
KE
Usable temperature range
-20°~100°
YA
use pressure
30MPa or less
SU
Line speed
0.03~0.5m/s
USE
use
Universal axial sliding one-way seal for bore shaft
DO
d
DX
D
B
H
LINK
link
https://www.srdfaa.com/product/1507953882496.html
Pobierz modele CAD
Previews
3D
Wymiar