??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
code
FBCP
TYPE
type
Type VA
MAT
mat
dinjiao
YINDU
hardness
HS70±5
YANSE
colour
0.275,0.275,0.275,0
KEWE
Usable temperature range
-30°~100°
KEYA
Usable pressure range
0.3MPa or less
X
Line speed
19m/s or less
USE
use
Resistant to mineral oil, water, air and other shafts with rotary seals
G
specification
GJ
Nominal diameter
D1
d1 shaft diameter
D
d
C
A
B
D2MAX
d2(max)
D3MIN
d3(min)
B1
B1 installation width
B1TOL
B1 installation width
LINK
Web Link
https://www.srdfaa.com/product/1531705868976.html
Pobierz modele CAD
Previews
3D
Wymiar