??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CODE
TYPE1
Support type
Hole top movable type
MAT1
Support material
Q235A
SUR1
Support surface treatment
Galvanized
BBA
Bracket brake form
CODE2
Wheel code
WHEMAT
Wheel material
polypropylene
COLOR
Wheel color
grey
LWHE
Wheel bearing
Single ball
ROT
Rotating part bearing
yes
WHE
Wheel bearing
yes
D
mm
H
mm
F
32 mm
R
mm
K
12 mm
LOAD
Allowable load
kg
WEI
Reference weight
kg
LINK
https://www.srdfaa.com/product/1538556391264.html
ダウンロード(CADデータ)
プレビュー
3D
情報