??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
FBGSH
MAT
Material
S25C
NO
No.
RC
Rc(PT)
1/4
B
22 mm
L1
8 mm
D
22 mm
L
28 mm
LINK
link
https://www.srdfaa.com/category/39
Download CAD models
Previews
3D
Dimension