??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
code
TYPE
type
daun L
MAT
Material
SUR
surface treatment
ATTA
enclosure
liu jiao
ZGSY
zgsyyl
20.6MPa
NO
No.
RC
Q/Rc (PT)
1/8
B
22 mm
C
(C)
25.4 mm
MXP
M×P
16×1.5
L
16 mm
T
5 mm
FSLM
t
7 mm
LINK
link
https://www.srdfaa.com/category/39
Pobierz modele CAD
Previews
3D
Wymiar