??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFCVD
TYPE
type
Flat · waist hole
MAT
texture of material
A6063
SUR
surface treatment
clear anodizing
GG
Specifications
A
60 mm
A1
42 mm
A2
32 mm
B
mm
B1
40 mm
T
3.5 mm
H
15 mm
D
5.5 mm
D1
14 mm
D2
5 mm
ALKG
Load (kg)
WEI
Reference weight (kg / PCS)
LINK
link
https://www.srdfaa.com/product/1649315034080.html
Download CAD models
Previews
3D
Dimension