??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFEOW
TYPE
type
Single conical hole dislocation type
XJB
Cost performance
economical
MAT
material
SPCC
SUR
surface
galvanized
GG
specifications
A
B
64
A1
A2
B1
T
1.5
E
DD
d
DD1
d1
3
DD2
d2
D
FZ
load
7 kg
WEI
Refer to the weight
0.07 kg/pcs
LINK
link
https://www.srdfaa.com/product/1646227284336.html
Download CAD models
Previews
3D
Dimension