??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
code
GAFWVK
TYPE
type
Tight fit type
AZTYPE
Installation type
Exterior type
MATA
Body material
SPCC
MATB
Fastener material
POM
MATC
Roller material
PP
SUR
surface treatment
Color zinc plating (trivalent)
YSB
Fastener color
natural color
YSC
Roller color
natural color
SP
Specifications
40
RF
Push in force (KGF)
2.5
BF
Pushing force (KGF)
6.4
WEI
Reference weight (kg / PCS)
0.014
LINK
link
https://www.srdfaa.com/product/1669661089504.html
CAD모델 다운로드
미리보기
3D
치수도