??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
73 mm
T
Stem diameter
20 mm
FS
F Stem length
65 mm
E
Offset
mm
O
Swept radius
120 mm
LC
Load capacity
daN
TG
Threadguards
mm
W
Weight
kg
INFO
Technical description
Technical description
Stáhnout CAD model
Previews
3D
Dimenze