您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
607414PF
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, stainless steel heavy-duty (PX) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60px/sf_px_asmtab.prj},{NB=607414PF},{BR=2},{COD=607414},{WT=CR},{D=150},{F=45},{H=200},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=350},{DD=20},{L1=85},{L=60},{VER=1},{TG=1},{W=1.53},{DFA=12},{INFO=Technical description},{PPATH=srp_sf_px_asmtpl.prj},{TGX= 1, 'Yes', 0, 'No'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
607414
607414
WT
Wheel hub type
CR
CR
D
Wheel diameter
150
150
mm
F
Wheel width
45
45
mm
H
Overall height
200
200
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
LC
Load capacity
350
350
daN
TG
Threadguards
Yes
No
Yes
No
mm
W
Weight
1.53
1.53
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸