您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
379102
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber institutional wheels, polyamide centre with threadguards
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_r_s/src_fr_asmtab.prj},{NB=379102},{COD=379102},{D=60},{F=24},{H=83},{T=M12},{FS=25},{G=41},{E=18},{O=82},{LC=50},{W=0.29},{INFO=Technical description},{BR=7},{PPATH=37_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
379102
379102
D
Wheel diameter
60
60
mm
F
Wheel width
24
24
mm
H
Overall height
83
83
mm
T
Threaded stem diameter
M12
M12
FS
Threaded stem length
25
25
mm
G
Plate diameter
41
41
mm
E
Offset
18
18
mm
O
Swept radius
82
82
mm
LC
Load capacity
50
50
daN
W
Weight
0.29
0.29
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸