您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
KR30H06A-0050-R1-1-P06D-00000
THK
电动引动器
紧凑系列
KR
KR - without Motor SEMI-order type
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/kr/without_motor_semi_order_type/new_kr30h_motor_warp_asmtab.prj},{NB=KR30H06A-0050-R1-1-P06D-00000(00)},{ORDER=KR30H},{MN=KR30H},{TB=$TBX.},{BSL2='01','02'},{BSL3='06','10'},{BSL4='10','20'},{BSL5='01','06'},{BSL6='02','06'},{BSL7='20'},{BSL8='25'},{BSL11='06','10'},{TYPEA='A','B'},{TYPEB='A','B','C','D'},{AG= $AG1.},{AG2='','Normal','H','High','P','Precision'},{AG3='H','High','P','Precision'},{LMA1=75,100,125,150,175,200},{LMB1=125,150,175,200},{LMA2=100,150,200},{LMB2=150,200},{LMA3=150,200,250,300},{LMB3=200,250,300},{LMA4=150,200,300,400,500,600},{LMB4=300,400,500,600},{LM6=340,440,540,640,740,840,940},{BSL=06},{TYPE=A},{ST=50},{MW=R1},{PC=1},{TH=P06D},{DH=0},{STP=0},{GP=0},{STT=0},{LDG=0},{STYPE=0},{PONT=0.000},{PONT2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDER
Model Number
KR30H
BSL
Ball Screw Lead
06
10
06
10
TYPE
Slider Type
A
B
C
D
A
B
C
D
ST
Stroke
50
100
200
300
400
500
50
100
200
300
400
500
mm
MW
Motor warp
R1
R2
R3
R1
R2
R3
PC
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
TH
Housing A / Motor Bracket
P : Precision
P06K
P06M
P08D
P08K
P08M
Q06D
Q06K
Q06M
Q08D
Q08K
Q08M
P : Precision
P06K
P06M
P08D
P08K
P08M
Q06D
Q06K
Q06M
Q08D
Q08K
Q08M
DH
Dowel holes (Semi-order)
0: Standard (without Dowel hole)
D: with Dowel holes
0: Standard (without Dowel hole)
D: with Dowel holes
STP
Stopper (Semi-order)
0: Standard (Resin/Rubber)
M: with Metal stopper
0: Standard (Resin/Rubber)
M: with Metal stopper
GP
Greasing position (Semi-order)
0: Standard (Inner block)
G: Greasing at the side of Sub-table
0: Standard (Inner block)
G: Greasing at the side of Sub-table
STT
Surface treatment (Semi-order)
0: Standard
S: THK AP-C
0: Standard
S: THK AP-C
LDG
Low dust generation grease (Semi-order)
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
COM
注
The sensor needs to be ordered separately.
STYPE
Sensor
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
PONT
Possible stroke range for first slide
mm
Enter value for PONT
Possible stroke range for first slide
mm
cm
inch
ft
確定
PONT2
Possible stroke range for second slide
0.000
0.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews