您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PT28P5M15AF-H010N-J04D0M00
Tsubakimoto Chain Co.
Pulley
Fit Bore Type
P5M
Powered by
CAD模型選擇
{tsubakimoto/pully/fit_bore_type/p5m/af.prj},{NB=PT28P5M15AF-H010N-J04D0M00with Flange},{NT=28},{D=[10:21/1]},{DP=44.56},{DO=43.42},{SH=AF},{MP=},{FL=with Flange},{TS=H},{DS=10},{CH=N},{TK=-J},{KL=4},{NTH=0},{STH=00},{ST=},{DH=32},{BW=21},{BL=33},{DF=52},{SDF=37.5},{FNX=10520375},{BE=15}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
订购编码
PT28P5M15AF-H010N-J04D0M00
PT28P5M15AF-H010N-J04D0M00
NT
Number of teeth
28
28
mm
DP
44.56
44.56
mm
DO
43.42
43.42
mm
SH
Shape
AF
MP
Material of Pulley
Carbon Steel
Carbon Steel
FL
Flange
with Flange
None
with Flange
None
TS
Tolerance of Shaft hole
H7
G7
M7
H7
G7
M7
DS
Diameter of Shaft hole
mm
Enter value for DS
Diameter of Shaft hole
mm
cm
inch
ft
確定
CH
Chamfer
0.5mm
1mm
2mm
3mm
0.5mm
1mm
2mm
3mm
mm
TK
Tolerance of Keyway
JS9
P9
F7
E9
Without Keyway
JS9
P9
F7
E9
Without Keyway
KL
Size of Keyway
4
4
mm
NTH
Tap hole
0 ✔
0
0
1
1
2
2
3
3
4
4
5
5
STH
Size of Tap hole
Without tap hole
Without tap hole
ST
Surface Treatment
Without
Electroless nickel phosphorus plating
Without
Electroless nickel phosphorus plating
BW
21
21
mm
DF
52
52
mm
SDF
37.5
37.5
mm
FN
Flange Number
PTSF10520375
PTSF10520375
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸