您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
6824182
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD模型選擇
{turck/fieldbus20technology/i2fo20systems/6824182.prj},{NB=6824182},{PREVIEW=../../../_pool_/b8/a8/6824182.png},{MASSZEICHNUNG=../../../_pool_/b8/a8/6824182.png},{BMENB=6824182},{DESCSHORT=piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (12 A in Total)},{DESCLONG=piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (12 A in Total), Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101179071},{MANUNAME=Turck},{MANUTYPEDESC=SNNE-0008D-0004},{BUS=Nein},{VGB=StSt},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6824182},{DEEPLINK_DEU=https://www.turck.de/de/product/6824182}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824182
DESCSHORT
Short Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (12 A in Total)
DESCLONG
Long Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (12 A in Total), Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179071
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SNNE-0008D-0004
BUS
piconet_prm_cad_bus
Nein
VGB
Piconet - Power
StSt
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews