??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030001
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 10…30 VDC, Flush, Threaded barrel, M18 x 1, Chrome-plated brass, Powered and operated solely via BLident interface module, M12 × 1 male, connection only via BL ident extension cable
EAN
4047101114959
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-M18-H1147
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
56 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下载CAD模型
预览