??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
LMC
MS
Motor series
A
SIZE
Size
30
VERSION
Version
TYPE
Type
HL
Hall sensor
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
REALSTROKE
Real stroke
52 mm
POSITION
Position
mm
Enter value for POSITION
Position
mm
cm
inch
ft
CL
Cable length
A : Standard 0,5m
MPT
Magnet plate type
TL
Total length
180.0 mm
CNSMASSEXACT
Mass
1.2320 kg
Download CAD models
Previews
3D
Dimension