??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
LU
Linear unit
TSS
Type of synchronization shaft
SZ
Size
LM
Distance LM
LMINFO
Distance LM
LT
Length Lt
LTINFO
Length Lt
DS
Drive shaft
mm
DRS
Driven shaft
mm
R
Dimension ØR
14 mm
L
Dimension L
35.0 mm
H
Dimension H
11 mm
D
Dimension ØD
33 mm
DMIN
Dimension Ødmin
6 mm
DMAX
Dimension Ødmax
16 mm
Download modelli CAD
Anteprime
3D
Dimensione