??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
S
Series
Slide unit series
ST
Slide unit type
A
Accessories
With scraper bearings
SS
Slide unit size
CYL
Bore size
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Forward stroke
mm
SPO
Supply ports options
A1
Distance
mm
A2
Distance
mm
C
Distance
mm
CH
Width across flats
mm
E1
Width
mm
E2
Width
mm
E3
Width
mm
E4
Width
mm
E5
Width
mm
G1
Thread
K
Diameter
mm
H1
Length
mm
H2
Length
mm
H3
Length
mm
H4
Length
25 mm
H6
Length
mm
L1
Width
mm
L2
Height
mm
N
Diameter
2.62 mm
Y
Diameter
10.78 mm
V1
Thread
V2
Thread
V3
Thread
MS
,
kg
MC
,
kg
MIS
Mass increase per mm stroke- Shafts
g
MI
Mass increase per mm stroke
g
Baixar modelos em CAD
Previews
3D
Dimensão