??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
pressure rate
8 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETA Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
pneumatic actuator FESTO
H1
mm
H2
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
length
mm
DZ
216 mm
E
271 mm
NSL
number of blind holes
10 mm
D2
thread-blind hole
mm
NL
no. of holes
6 mm
D3
bore diameter
mm
Download CAD models
Previews
3D
Dimension