??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
CODICE
Code
CU
Stroke
mm
F0
Nominal initial force
42 daN
F1
Nominal final force
daN
L
Total length
mm
LMIN
Minimum length
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
LX
Length at compression end
mm
F0X
Initial force with PX
42.0 daN
F1X
Final force with CX/PX
daN
FIS
Fixing
P
Nominal charging pressure
150 bar
V
Volume
0 cm³
S
0.28 mm
W
Weight
Kg
下載CAD模型
Previews
3D
尺寸