您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
VUL-26-1-1-2811-140-A-0-N-L(3.2511012528)
VULKAN Couplings
VULASTIK L
Powered by
CAD模型選擇
{vulkan/vulastik_l/vula_l_2811.prj},{NB=VUL-26-1-1-2811-140-A-0-N-L(3.25110H71125P9128)},{ARTICLENUMBER=VUL-26-1-1-2811-140-A-0-N-L},{TKN=3.25},{TKMAX1=3.75},{TKMAX2=11.25},{TMAX=4.10},{TKW=1.00},{PKV50=0.609},{NKMAX=2700},{DKA=0.0},{DKR=1.5},{CRDYN=1.50},{CTDYN=11.5},{CTDYN10=MIN},{CTDYN25=MIN},{CTDYN50=MIN},{CTDYN75=MIN},{CTDYN100=MIN},{PSI=1.00},{D1=470.0},{L1STANDARD=222.0},{D2=150.0},{D14=466.7},{D15=438.2},{D16=14.0},{T1=8.0},{F1=1.5},{L4=20.0},{L7=94.0},{D3MIN=45.0},{D3MAX=110.0},{J1BASIS=0.68},{J2BASIS=0.30},{J3BASIS=0.00},{J4BASIS=0.00},{M1BASIS=15.70},{M2BASIS=36.30},{INTERES=Bitte auswaehlen},{AN= },{TN=3.25},{D3=110},{D3TOL=H7},{NSL2=1},{L2=125},{PFBTOL=P9},{PFBSB=1},{PFB=28},{PASSUNGSART=Fester Sitz},{D12TOL=H7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTICLENUMBER
Product key
VUL-26-1-1-2811-140-A-0-N-L
VUL-26-1-1-2811-140-A-0-N-L
CNSORDERNO
Size
X 2611
X 2611
INTERES
Product data sheet
Please select
general research
concrete project
Request
Please select
general research
concrete project
Request
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
X 2610
X 2610
TYP
Stiffness
1
1
TKN
Norminal Torque
3.25
3.25
kNm
SN
Flywheel according to SAE J620
14
14
TKMAX1
Max. Torque 1
3.75
3.75
kNm
TKMAX2
Max. Torque 2
11.25
11.25
kNm
TMAX
Max. Torque Range
4.10
4.10
kNm
TKW
Perm. Vibratory Torque
1.00
1.00
kNm
PKV50
Perm. Power Loss
0.609
0.609
kW
NKMAX
Perm. Rotational Speed
2700
2700
1/min
DKA
Permissible axial shaft offset
0.0
mm
DKR
Permissible radial shaft offset
1.5
1.5
mm
CRDYN
Radial Stiffness
1.50
1.50
kN/mm
CTDYN
Dynamic Torsional Stiffness
11.5
11.5
kNm/rad
PSI
Relative Damping
1.00
1.00
D1
Maximum diameter of the clutch (output side)
470.0
470.0
mm
L1
installation length of the coupling
222.0
222.0
mm
L1STANDARD
installation length of the coupling
222.0
222.0
mm
D2
Outer diameter of the hub (output side)
150.0
150.0
mm
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
8.0
8.0
mm
F1
bevel on the inside diameter of the finished bore in the hub (output side)
1.5
1.5
mm
D3
Bore diameter Coupling hub (output side)
mm
Enter value for D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
確定
D3INFO
Note Bore (output side)
Attention! D12 must be greater than 45
Attention! D12 must be greater than 45
D3TOL
Tolerance for the bore of the clutch hub (output side)
H7
H6
JS6
JS7
J7
K6
K7
M7
N6
N7
P6
P7
R7
H7
H6
JS6
JS7
J7
K6
K7
M7
N6
N7
P6
P7
R7
NSL2
standard length of the hub (output side)
Yes
No
Yes
No
L2
length of hub (output side)
125
125
L2INFO
Note Hub length (output side)
standard length of the hub
PFBTOL
Fitting tolerance (output side)
P9
P9
PFBSB
Keyway according to DIN (output side)
Yes
No
Yes
No
PFB
Groove width for groove to DIN (output side)
28.000
28.000
mm
PFH
Groove height for groove to DIN (output side)
6.4
6.4
mm
PASSUNGSART
Type of fit of the groove (output side)
Tight fit
Light fit
Sliding
Other
Tight fit
Light fit
Sliding
Other
PFHTOL
Tolerance of the feather key height (output side)
0.2
0.2
mm
SINFO
Security Passport (output side)
Security OK
J1
Mass Moment of Inertia
0.68
0.68
kgm^2
J2
Mass Moment of Inertia
0.29
0.29
kgm^2
M1
Weight
15.70
15.70
kg
M2
Weight
28.34
28.34
kg
S1
distance to center of gravity M1
-
-
mm
S2
distance to center of gravity M2
-
-
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸