??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BESTNR
Item-No.
285-157/999-950
BEZEICHNUNG
Description
2-conductor ground terminal block, 50 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 50 (e) mm²
QUERSCHNITT2
Cross section
8 - 1/0 AWG
ABISOLIERLAENGE
Strip length
30 mm
HOEHE
Height
87.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
94.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
GEWICHT
Weight
186.522 g
BEMERKUNGEN
Comment
only for DIN 35 x 15 rail 2.3 mm thick copper
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41
Baixar modelos em CAD
Previews