??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
285-197/999-950
AAU733
Description
2-conductor ground terminal block, 95 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
95.00 mm²
EINDRAEHTIG
Solid conductor
35 - 70 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
35 -35 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
25.00 mm
BAC476
Height at lowest possible mounting height
101.00 mm
BAA018
Length
107.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
309.278 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4045454204389
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
285-197/999-950
AAW338
Manufacturer product designation
2-conductor ground terminal block
AAU734
Manufacturer product description
2-conductor ground terminal block, 95 mm², suitable for Ex e II applications, lateral marker slots, only for DIN 35 x 15 rail, 2.3 mm thick, copper, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
BAC740
min. line cross section, rigid
35.00 mm²
BAC677
max. line cross section, rigid
70.00 mm²
BAC739
min. line cross section, flexible
mm²
BAC676
max. line cross section, flexible
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-197_999-950
FEINMINAWG
min. stranded AWG
FEINMAXAWG
max. stranded AWG
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
35.00 mm
ABISOMAX
max. Strip length
35.00 mm
SYMBOL
Symbol name terminal block
E00246
Download CAD models
Previews