??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
BESTNR
Item-No.
787-1212
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
90.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
56.00 mm
FARBE
Color
light gray
GEWICHT
Weight
270.000 g
BEMERKUNGEN
Comment
DC 24 V / 2.5 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
CAD modeli indir
Previews
3D
Boyut