??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BESTNR
Item-No.
221-482
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 4 "e + m" / 0.14 - 4 "f" mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
440 V
STROM
Current intensity
24.5 A
P
No. of poles
2
HOEHE
Height
8.15 mm
BREITE
Width
13.00 mm
TIEFE
Depth
18.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
transparent
GEWICHT
WEIGHT
1.600 g
ダウンロード(CADデータ)
プレビュー