??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BESTNR
Item-No.
221-2511
BEZEICHNUNG
Description
Mounting carrier with strain relief, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
1
HOEHE
Height
6.50 mm
BREITE
Width
11.80 mm
TIEFE
Depth
100.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.200 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
CAD모델 다운로드
미리보기