??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BESTNR
Item-No.
2273-202
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
18 - 14 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
2
HOEHE
Height
5.80 mm
BREITE
Width
10.00 mm
TIEFE
Depth
16.70 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
transparent / weiß
GEWICHT
WEIGHT
0.713 g
ECLASS71
eCl@ss 7.1
27-14-11-04
Сваляне на CAD модели
Previews