??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
750-410
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
45.711 g
BEMERKUNGEN
Comment
24V DC 3.0 ms Nährungsinitiator
ECLASS71
eCl@ss 7.1
27-24-26-04
Download CAD models
Previews