??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BESTNR
Nr zamówienia.
AAU733
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
poziom detali
HOEHE
wysokość
37.70 mm
BAE496
min. thickness
1.00 mm
LAENGE
Length
109.40 mm
BAA351
kolor
GEWICHT
masa
3.800 g
WERKSTOFF
Insulating material
Poliamid
AAO663
GTIN
AAD931
numer taryfy celnej
85389099990
URSPRUNG
kraj pochodzenia
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
ścianka końcowa/wewnętrzna
AAU734
Manufacturer product description
Ścianka końcowa/wewnętrzna, gr. 1 mm, do złączek 3-przewodowych
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
http://www.wago.com/de/p/2110-1391
Pobierz modele CAD
Previews