您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BET090240
Wichmann
Cable boxes
Powered by
CAD模型選擇
{wichmann/kabelboxen/bet_kabelbox.prj},{NB=BET090240(400_2_1)},{ARTNR=BET090240},{HA=90},{BA=240},{T=270},{HI=56},{BI=210},{GTIN=4251636701755},{EB=100},{EF008489=90},{EF008488=240},{EF005457=270},{EF006588=56},{EF006466=210},{RAILNUM=0},{CHAPTER=1.000},{FIRMA=Wichmann Brandschutzsysteme GmbH & Co. KG},{DESCSHORT=BET Kabelbox 90x240x270 mm (HxBxT) Kabelschott S90, Einbau im Ortbeton},{ZUORDNUNGK=BET Kabelbox},{ZEICHNUNG=BET ohne Rillen},{EINBAUORTD=Decke},{ANWENDUNGSGEB=Beton- und Stahlbetondecken ab 210 mm Dicke. Filigrandecken mit Aufbeton ab 210 mm Dicke.},{FK=90 Minuten},{EA=Eingießen im Ortbeton},{VORSCHAUBILD=bet_kabelboxen_system_wichmann.png},{FR=rechteckig},{EINBAUORT=2},{LODLEVEL=400},{COVER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
BET090240
BET090240
DESCSHORT
Description short text
BET cable box 90x240x270 mm (HxWxD) cable bulkhead S90, installation in in-situ concrete
BET cable box 90x240x270 mm (HxWxD) cable bulkhead S90, installation in in-situ concrete
EINBAUORT
Mounting location
Ceiling
Ceiling
ANWENDUNGSGEB
Application areas
Concrete and reinforced concrete ceilings from 210 mm thickness. Filigree ceilings with topping from 210 mm thickness.
FK
Fire resistance duration
90 minutes
EA
Installation type
Pouring in in-situ concrete
LODLEVEL
LOD Level
400
200
400
200
VORSCHAUBILD
Thumbnail
COVER
Foam plugs
Shown with EasyFoam foam stopper
Shown without EasyFoam foam plug
Shown with EasyFoam foam stopper
Shown without EasyFoam foam plug
HA
Height of the cable box (external dimensions) (HA)
90
90
mm
BA
Width of the cable box (external dimension) (BA)
240
240
mm
T
Overall depth (T)
270
mm
HI
Height of the usable opening (internal dimensions) (HI)
56
56
mm
BI
Width of the usable opening (internal dimension) (BI)
210
210
mm
FR
Shape of the shell opening
rectangular
GTIN
4251636701755
4251636701755
EB
Effective occupancy
100
%
SS
Sound insulation
Soundproofing checked
VAZI
Required distance between installations
No
GL
Total conductor cross-section
unlimited
K
Cables
all sheathed cables up to Ø 80
mm
KB
Bundle of cables
up to Ø 100
mm
LO
Conduits
up to Ø 63 mm according to DIN EN 61386
LOB
Conduit bundling
Yes
HL
Waveguides
up to 68x41
mm
KHL
Coaxial waveguide
up to Ø 60
mm
BRS
Bundle pipe systems
up to Ø 50
mm
AT
Core lines
up to Ø 24
mm
BR
Flammable pipes
on request
NR
Non-combustible pipes
on request
RI
Pipes with insulation
on request
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal fire protection packages
DESCLONG
Description long text
BET cable box "System Wichmann" ® Z-19.15-202. Fire-resistant cable penetration seals for casting into ceilings. Execution and S90 fire protection is created in one operation. The cable box consists of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is supplied as an industrially prefabricated, functional and ready-to-install component. The BET cable box is attached to the ceiling formwork on site and poured into the in-situ concrete. This procedure creates a recess for a cable installation shaft and a functional partition in one operation. Subsequent sealing is not necessary. Incorrect and over-assignments are almost impossible due to the design. From a box width of 335 mm, a styrofoam block is included in the delivery. The interior of larger BET cable boxes should be stabilized with this polystyrene element before pouring in the in-situ concrete so that the cable box does not deform when poured. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. With the additionally available metal cover hoods, the BET cable boxes can be protected when pouring in the in-situ concrete. The BET cable box must not protrude more than 60 mm on any side of the ceiling. Flush installation on one side is possible from a ceiling thickness of 210 mm. The cable box can be 100% occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the sealed cable box can be installed as a reserve bulkhead without being used. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. There is no additional restriction on cable types and cable diameters within the empty conduits. Also ideal for ceilings that have already been completed: Simply fix a shuttering board under the opening intended for cable ducts, attach the BET cable box to the shuttering and pour it into the concrete. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
TENDER
Tender text
Kabelabschottungen BET „System Wichmann“ ®: Eingießen von Brandschutzgehäusen als verlorene Schalung. Eingießen von Stahlblechgehäusen mit Brandschutzauskleidung als Aussparung und feuerbeständige S90 Brandabschottung zur Durchführung von Kabeln und Installationsrohren in Ortbeton. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern und im Ortbeton einzugießen. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Die zulassungsgemäßen Mindestabstände zu angrenzenden Durchführungen oder Einführungen von Rohren o.ä. in der Decke sind zu beachten. Kaltrauchabdichtung mit stirnseitigen Abdeckkappen oder EasyFoam – Schaumstopfen. Beide werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Der Innenraum größerer BET Kabelboxen sollte vor dem Eingießen im Ortbeton mit dem mitgelieferten Styropor-Element stabilisiert werden, damit sich die Kabelbox beim Eingießen nicht verformt. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. FTZ Spezifikation 736 53 FS 1/07.88. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen, Dichtungsmatte und Güteschild geliefert. Ab einer Boxenbreite von 335 mm ist ein Styroporblock zur Stabilisierung beim Eingießen im Ortbeton enthalten. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Nachweis über die bestandene Emissionsuntersuchung auf VVOC, VOC und SVOC nach dem Prüf- und Bewertungsschema des Ausschusses zur gesundheitlichen Bewertung von Bauprodukten (AgBB) (bei Abdichtung mit den von Wichmann empfohlenen Dichtstoffen). Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel; die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und /oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht eingeschränkt sein. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Nachweis über die Schallschutzeigenschaften. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat BET Kabelboxen „System Wichmann“ ®, Artikelbeschreibung: BET Kabelbox 90x240x270 mm (HxBxT) Kabelschott S90, Einbau im Ortbeton, Artikelnummer: BET090240. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC000210, Fire protection systems
EF000010
Model
Cable box
EF000051
Shape
Quadrangular
EF008489
External height
90
90
mm
EF008488
Outer width
240
240
mm
EF005457
Depth
270
mm
EF006588
Internal height
56
56
mm
EF006466
Internal width
210
210
mm
EF008141
Accessories required
No
EFDE0021
Fire resistance class according to DIN 4102-2
F90
MAQA
Assembly instructions
Assembly instructions and technical data sheet BET cable box
GBQA
Size Chart
Size chart BET cable box
AUSSTQA
Tender text Word
Tender text BET cable box WORD
QA
Tender text GAEB
Tender text BET cable box GAEB
WEBINFO
Link
Link to the BET cable box on the Wichmann homepage
BEZAGBQA
ABG
General type approval Z-19.53-2517 WD90 cable boxes
BEZABZQA
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews