??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
LOD
Level Of Detail
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
DESCRIPTION_LONG
Tender text
ETIM_CLASS__EC_
ETIM Class (EC)
0
PRODUCT_DESCRIPTION
Product description
EF000215
Type of accessory/spare part
Support
EF013236
Accessory
true
EF013237
Spare part
false
EF016324
Suitable for booster installations
no
EF016323
Suitable for dosing pumps
no
EF002169
Material
Grey cast iron
EF001438
Length
mm
EF000008
Width
mm
EF000040
Height
mm
EF000167
Weight
kg
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
EN 1092-2
Download CAD models
Previews