??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
EN 6284.1-PA-180-M6-SW
L1
±1
180 mm
B
35 mm
D
M6 mm
H1
65 mm
H2
24 mm
L2
212.5 mm
L3
113 mm
L4
20 mm
T
12 mm
WEIGHT
Weight
0.2100 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension