??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
EN 628.5-132-3/2-B
L1
±0.5
132 mm
D1
28 mm
D2
Thread
M6 mm
H1
46 mm
H2
12 mm
H3
4.5 mm
L2
160 mm
L3
89 mm
S
10 mm
WEIGHT
Weight
0.1050 kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
CAD modeli indir
Previews
3D
Boyut