??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
L1
155 mm
K
Identification no.
H1
80 mm
H2
42 mm
L2
109 mm
L3
20 mm
L4
3.5 mm
L5
19.2 mm
L6
+1
60 mm
L7
+1
115 mm
M1
128 mm
M2
53 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
7326908688
ROHS
YES
INFOWINCO
Product details
Product details
下载CAD模型
预览
3D
尺寸标注