??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
28 mm
L1
±0,25
mm
FARBEVIS
Surface
D3
Thread
M6 mm
B1
25 mm
B2
14 mm
H1
50 mm
H2
66 mm
H3
7 mm
L2
max.
6 mm
L3
13 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8302496085
ROHS
YES
INFOWINCO
Product details
Product details
Сваляне на CAD модели
Previews
3D
Размер