??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
30 mm
L1
±1
mm
A
57 mm
B
38 mm
D2
Thread
M10
H1
60 mm
H2
78 mm
L2
23 mm
L3
12 mm
T
17 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
8302496085
ROHS
YES
INFOWINCO
Product details
Product details
Modèles CAO générés
Aperçus 3D
3D
Infos techniques