??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
MV-M-100-P4-NI
L1
100 mm
L2
128 mm
D1
Pilot Hole
P4
D4
24 mm
D6
34 mm
H1
40 mm
H3
10 mm
H2
37 mm
D5
22 mm
D2
Ø
25 mm
L3
65 mm
D3
Thread
M8
WEIGHT
Weight
0.0000 kg
CTN
US-Customs Tariff Number
39269097
ROHS
YES
INFOWINCO
Product details
Product details
Pobierz modele CAD
Previews
3D
Wymiar