??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
B
48 mm
D1
F9
mm
D2
5.5 mm
L1
66.5 mm
L2
43 mm
L3
15 mm
L4
23.5 mm
L5
30 mm
M1
34 mm
M2
36 mm
M3
33.6 mm
M4
25 mm
M5
17 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
90318080
ROHS
YES
INFOWINCO
Product details
Product details
Pobierz modele CAD
Previews
3D
Wymiar