??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
POS
Position
D1
Pin h9 Bore G7
mm
D2
Thread
M16x1,5
D3
16 mm
L1
51 mm
L2
8 mm
L3
min
35 mm
L4
32 mm
FEDERDRUCK
beginning / end
6.5 / 20 N
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
7318290000
ROHS
YES
INFOWINCO
Product details
Product details
Descarga de modelos CAD
Previews
3D
Dimensión