您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Sealing ring GN 7600-21-17-2-HNBR-85
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Seals
GN 7600
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/seals/gn7600/gn7600.prj},{NB=Dichtring GN 7600-21-17-2-HNBR-85},{PARTNUMBER=GN 7600-21-17-2-HNBR-85},{D1=21},{D2=17},{D3=21.8},{D1I=17.9},{D2I=14.5},{D3I=18.6},{D4I=15.7},{S=2.0},{PZ=GN 1580 / GN 5435 / GN 5445},{H=85 ±5 Shore A},{MAT=Hydrierter Acrylnitril-Butadien-Kautschuk},{WEIGHT=0.0004},{CTN=4016935050},{ROHS=YES},{INFOWINCO=Produktdetails},{R=0.200},{RX=8.359}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 7600-21-17-2-HNBR-85
GN 7600-21-17-2-HNBR-85
D1
Nominal dimensions -Installation space
21
21
D2
Nominal dimensions -Installation space
17
17
mm
D3
Nominal dimensions -Installation space
21.8
21.8
mm
D1I
Actual dimensions - Sealing ring unassembled
17.9
17.9
mm
D2I
Actual dimensions - Sealing ring unassembled
14.5
14.5
mm
D3I
Actual dimensions - Sealing ring unassembled
18.6
18.6
mm
D4I
Actual dimensions - Sealing ring unassembled
15.7
15.7
mm
S
2.0
mm
PZ
suitable for
GN 1580 / GN 5435 / GN 5445
GN 1580 / GN 5435 / GN 5445
H
Hardness
85 ±5 Shore A
WEIGHT
Weight
0.0004
0.0004
kg
CTN
US-Customs Tariff Number
4016935050
4016935050
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸