??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
Pollici
D2
Bore
Pollici
K
Clamping Length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
45 | 63
OBVIS
Finish
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione