??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 146.6-B30-A-4
D1
Bore
B30
B
22 mm
D2
6.5 mm
D3
37 mm
K
Clamping lenght
40 mm
D4
37 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Z
Screw location
M8-30
L2
Clamping lever
63 | 78 mm
WEIGHT
Weight
0.3000 kg
CTN
US-Customs Tariff Number
73071990
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension