??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
OBVIS
Finish
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y
30 mm
Z
Screw location
M6-20
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
CAD modeli indir
Previews
3D
Boyut