??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
D2
Bore
K
Clamping Length
25 mm
L1
61 mm
L2
34.5 mm
M
39 mm
Z1
Screw location
M6-20
Z2
Screw location
M6-20
L3Z1
Clamping lever for Z1
- mm
L3Z2
Clamping lever for Z2
45 | 63 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
ROHS
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension