??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part number
01011258001
APL
Application example
Head Lamp, Instrumental Panel, CCB
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
16 mm
NH
Nominal Height (HN)
20 mm
HC
Compensation Height (HC)
24 mm
D
Top Washer Diameter (D)
28 mm
SA
Axial Compensation (SA)
8 mm
RC
Radial Compensation (RC)
±2,15 mm
TIF
Interface Thickness
1.8 mm
MP
max. Preload
<17,5 kN
W
Weight
33.45 g
CP
Corrosion Protection
240 h
SHORT
258
Сваляне на CAD модели
Previews
3D
Размер