??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
IDNR
Identnr
ARTICLE
description
WITTE-FIXING DISC WITH STUD XS10
A
10.000 mm
B
M12x0,5 mm
C
M4 mm
D
8 mm
WEIGHT
3.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Download modelli CAD
Anteprime
3D
Dimensione