??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Base Style
sk8
BSL
Ball Screw Lesd
mm
AC
Accuracy class
mm
XXX
S
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MW
Moter way
mm
PMM
Provide motor mode
mm
MT
Motor Type
mm
MP
Motor power
B
Brakes
SQ
Sensor quantity
mm
ST
Sensor type
mm
CNSORDERNO
sk8-L5-C-S50-BC-ZP20-D3 mm
L
285.0 mm
A
33 mm
M
1
N
4 mm
KG
5.230 kg
Download CAD models
Previews
3D
Dimension