??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
ZCK07
TYPE
type
oblique push
DRIVE
drive mode
electric
MAT1
Cover material
SUS304
MAT2
Top cover material
transparent acrylic
SUR
surface treatment
sandblasting
SPE
Specification
C(MCU)
SIZE1
Material length L (minimum unit 1) for feeding bin
SIZE2
Material width W (minimum unit 1) for feeding bin
SIZE3
Material thickness T (minimum unit 1) for feeding bin
CAPACITY
Silo capacity
1200ml
INPUT
Input voltage
AC220V
OUTPUT
The output voltage
DC15V
STANDARD
Standard accessories
DC power connector, proximity switch
LINK
weblink
webxxx
Download CAD models
Previews
3D
Dimension