??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CODE
code
TYPE
type
MAT1
Bolt material
SUM22L
SURFACE1
Bolt Surface Treatment
blackened
MAT2
Adjust the base material
Polyacetal
SURFACE2
Adjusting the base finish
black matt
M
L
P
pitch
1.25
V
2.5
S
4
B
6.1
D
15
H
7.6
HH
h
2.5
DD
d
8.6
LINK
weblink
webxxx
Download modelli CAD
Anteprime
3D
Dimensione