??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CODE
code
TYPE
type
Regulating type
TYPE1
type
Hexagon socket cylindrical stopper
TYPE2
type
Standard type
THR
thread
Coarse tooth
MAT
subject material
SUS304
SUR
subject surface preparation
---
STR
subject strength grade
---
MAT1
Stop material
polyurethane
HRD
Stop hardness
COLOUR
Stop colour
ANT
Antistatic value
---
MAT2
material
SUS304
SUR2
surface preparation
---
QUA
quantity
1pcs
M
mm
L
L1
Full thread
A
6 mm
A1
3 mm
D
7.5 mm
D1
5.5 mm
D2
3.3 mm
S
2.5 mm
T
2.4
LINK
Website link
Website link
Baixar modelos em CAD
Previews
3D
Dimensão